/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Multi-Sensing Detector

    The HM-PTSE-UL detector is an intelligent, addressable, multi-sensing, low-profile detector designed for Fire Alarm Control Panels.

    Overview

    The HM-PTSE-UL detector is an intelligent, addressable, multi-sensing, low-profile detector designed for Fire Alarm Control Panels.

    Features & Benefits:
    • Automatically adjusts sensitivity levels without operator intervention or programming
    • Sensitivity increases with heat
    • Microprocessor-based, combination photo and thermal technology
    • Addressable-analog communication
    • Sleek, low-profile design
    • Two-wire SLC connection
    • Addressing: - Addressable by device - Rotary, decimal addressing: 1- 159 for models SMX and STX
    • Addresses can be viewed and changed without electronic programmers
    • Dual bi-color LED design provides 360° viewing angle
    • LEDs lock red when in alarm
    • Built-in, tamper-resistant feature
    Certifications:
    • ULL 268
    Specifications

    Others

    • Minimum Operating Voltage
      • 15 VDC
    • Maximum Operating Voltage
      • 32 VDC
    • Fixed Temperature Setpoint
      • 135 °F
    • Includes
      • Mounting Base Boxes
    • Regulatory Approvals
      • ULL 268
    • Conventional or Addressable
      • Addressable
    • Minimum Operating Humidity
      • 10 %
    • Maximum Operating Humidity
      • 93 %

    Others

    • Minimum Operating Voltage
      • 15 VDC
    • Maximum Operating Voltage
      • 32 VDC
    • Fixed Temperature Setpoint
      • 135 °F
    • Includes
      • Mounting Base Boxes
    • Regulatory Approvals
      • ULL 268
    • Conventional or Addressable
      • Addressable
    • Minimum Operating Humidity
      • 10 %
    • Maximum Operating Humidity
      • 93 %
    • Minimum Operating Voltage : 15 VDC
    • Maximum Operating Voltage : 32 VDC
    • Fixed Temperature Setpoint : 135 °F
    • Includes : Mounting Base Boxes
    • Regulatory Approvals : ULL 268
    • Conventional or Addressable : Addressable
    • Minimum Operating Humidity : 10 %
    • Maximum Operating Humidity : 93 %
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime