Multi-Criteria Sensors
Fire Detector
The NRX-SMT3 radio sensors are a battery operated RF device designed for use with the NRXI-GATE radio gateway
Smoke and heat detector with additional IR sensor for extended detection of
all types of fire and increased immunity to many
deception alarm sizes.
The IR sensor enables surface-dependent detection of the heat signature
, which originates from a fire or a flame.
Features & Benefits:- Variable connection paths
- Cascaded connections
- Compensation of constructive interference
Others
- Maximum Beam Distance
- 400 metre
- Detection Sensor Type
- Photo Thermal
- Conventional or Addressable
- Addressable
Others
- Maximum Beam Distance
- 400 metre
- Detection Sensor Type
- Photo Thermal
- Conventional or Addressable
- Addressable
- Maximum Beam Distance : 400 metre
- Detection Sensor Type : Photo Thermal
- Conventional or Addressable : Addressable