Multi-Criteria Sensors
Notifier Addressable Multi Sensor Detector
Notifier Addressable Multi Sensor Detector is an intelligent, low-profile detector designed for use with FireWarden Series Fire Alarm Control Panels.
Notifier Addressable Multi Sensor Detector is an intelligent, addressable, multi sensing, low-profile detector designed for use with FireWarden Series Fire Alarm Control Panels. This detector uses a combination of photoelectric and thermal sensing technologies to increase immunity to false alarms. Unlike traditional intelligent detectors, this detector has a microprocessor in the detector head that processes alarm data. This detector adjusts its sensitivity automatically, without operator intervention or control panel programming. Areas where this detector is especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else. This detector automatically adjusts its sensitivity to the environment.
Features & Benefits:- Automatically adjusts sensitivity levels without operator intervention or programming. Sensitivity increases with heat
- Microprocessor-based, combination photo and thermal technology
- Addressable-analog communication
- Sleek, low-profile design
- Two-wire SLC connection
- Addresses can be viewed and changed without electronic programmers
- Dual bi-color LED design provides 360° viewing angle
- UL Listed: S1115
- ULC Listed: S1115
- FM Approved
- CSFM: 7272-0028:0258
Others
- Maximum Operating Humidity
- 93 Percentage
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Humidity : 93 Percentage