Multi-Criteria Sensors
Photo-Thermal Multi-Sensor with Isolator
The S200A multi-criteria, multi-sensor, photo, thermal detector uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires
The S200A multi-criteria, multi-sensor, photo, thermal detector uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit. Photo-Thermal Multi-Sensor with Isolator are available with ivory finish.
Features & Benefits:- Available with or without short circuit isolation
- Isolator per device allows faster, more precise fault finding
- Rotary decade address switches
- Ivory color to harmonies with the modern built environment
- 100% mechanical and electrical backwards compatibility
- New base design to complement the detector and ease installation and wiring
Others
- Minimum Storage Temperature
- -30 degree Celsius
- Minimum Operating Voltage
- 15 voltage direct current
- Overall Height
- 61 millimetre
- Maximum Operating Voltage
- 28.5 voltage direct current
- Maximum Storage Temperature
- 70 degree Celsius
- Maximum Operating Humidity
- 93 Percentage
- Housing Material
- PC/ABS
- Conventional or Addressable
- Addressable
- Color
- Ivory
- Minimum Operating Humidity
- 10 Percentage
Others
- Minimum Storage Temperature
- -30 degree Celsius
- Minimum Operating Voltage
- 15 voltage direct current
- Overall Height
- 61 millimetre
- Maximum Operating Voltage
- 28.5 voltage direct current
- Maximum Storage Temperature
- 70 degree Celsius
- Maximum Operating Humidity
- 93 Percentage
- Housing Material
- PC/ABS
- Conventional or Addressable
- Addressable
- Color
- Ivory
- Minimum Operating Humidity
- 10 Percentage
- Minimum Storage Temperature : -30 degree Celsius
- Minimum Operating Voltage : 15 voltage direct current
- Overall Height : 61 millimetre
- Maximum Operating Voltage : 28.5 voltage direct current
- Maximum Storage Temperature : 70 degree Celsius
- Maximum Operating Humidity : 93 Percentage
- Housing Material : PC/ABS
- Conventional or Addressable : Addressable
- Color : Ivory
- Minimum Operating Humidity : 10 Percentage