Multi-Criteria Sensors
Pinnacle™ Intelli Laser Smoke Detector
Pinnacle™ Intelligent Laser Smoke Detector featuring extensive on-board signal processing capabilities designed to improve smoke response. It is designed to protect valuable assets and operations where systems must remain online at all times
Pinnacle™ Intelligent Laser Smoke Detectors are able to achieve sensitivities from 0.02 percent-per-foot to 2 percent-per-foot obscuration. It has a patented smoke sensing chamber, designed to amplify signals from smoke but diminish stray internal reflections. The detector’s extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms It is designed to protect valuable assets and operations where systems must remain online at all times. Some ideal applications for Pinnacle include: Telecommunications switching facilities, Cellular telephone infrastructure, Integrated circuit fabrication facilities, Computer rooms and Traffic control centres
Features & Benefits:- Ultra-high-sensitivity capability
- Transient rejection algorithms
- Environmental tracking
- Wide sensitivity range
- Rotary address switches
- Sleek, low-profile design
- Microprocessor design
- Analog communications
- Superior EMI protection
- UL
- ULC
- FM
- MSFM
- FM Approved
- Listing Service