Occupancy Sensors
DALI Network Sensor
DALI Network Sensor features motion detection (PIR) and ambient light level detection (PE) in one device
The sensor uses the DALI protocol for power and communications to a network control system, eliminating the need for additional network field wiring. Features & Benefits:
- Detects the presence or absence of motion and triggers a programmed action
- The photocell function reads ambient levels and adjusts artificial light accordingly
- Daylight harvesting when used in conjunction with networked open loop daylight sensor
- Enables sign-in identification to the networked system
- Corridor areas with adjacent rooms so corridor remains lit while occupancy is detected in adjacent rooms
- Directional wallmounting block allows sensors to be easily mounted and directed to the required area
- CE
- UKCA
- RoHS
Others
- Mounting Type
- Wall
- Coverage
- Wall (90°)
- IP Rating
- IP54
- Control Type
- Switching
Others
- Mounting Type
- Wall
- Coverage
- Wall (90°)
- IP Rating
- IP54
- Control Type
- Switching
- Mounting Type : Wall
- Coverage : Wall (90°)
- IP Rating : IP54
- Control Type : Switching