/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    IR-TEC Occupancy Sensor

    IR-TEC’s WALLSENZR Occupancy Sensors utilizes advanced occupancy sensing technologies such as Dual technology (PIR+HFD) and Passive Infrared (PIR) technology to provide superior occupancy sensing performance

    Overview

    IR-TEC’s WALLSENZR Occupancy Sensors utilizes advanced occupancy sensing technologies such as Dual technology (PIR+HFD) and Passive Infrared (PIR) technology to provide superior occupancy sensing performance required by today’s energy efficient building controls. Each WALLSENZR can be easily programmed to operate as an occupancy sensor with specific control mode via DIP switch combination.

    IR-TEC’s WALLSENZR occupancy sensors can be applied in a variety of spaces to control the lighting, HVAC or fan operation to deliver great energy savings. The advantages of occupancy sensing controls have been proven in various applications for years. Numerous case studies verified that occupancy sensing based control performs greater energy savings than any other control solutions.

    Features & Benefits:
    • Multiple control modes
    • Reducing the energy cost
    • Rebate and tax deduction
    • Interior Decor satisfaction
    • Dual and PIR sensing technologies
    Specifications

    Others

    • Operating Voltage
      • 120 - 277 voltage alternating current

    Others

    • Operating Voltage
      • 120 - 277 voltage alternating current
    • Operating Voltage : 120 - 277 voltage alternating current
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime