Occupancy Sensors
MLS Connect Digital Directional Microwave Detector
Microwave sensors range are for remote mounting encompasses both Microwave and PIR technology & also These sensors are more sensitive over larger areas making them ideal for use in classrooms, corridors, conference rooms and larger offices.
This Microwave detectors range are for remote mounting encompasses both Microwave and PIR technology. These microwave sensors are available in flush and surface. Microwave sensors are more sensitive over larger areas making them ideal for use in classrooms, corridors, conference rooms and larger offices. Both contain an infrared port that can be used both for local control from a hand-held device when in service and for initial commissioning of the CDW12U5/CDH4U5/ CDH8U5 Intelligent LCM system.
Features & Benefits:- All configuration information is held within the Connection Centre itself, not the individual detectors
- For remote mounting encompasses both Microwave and PIR technology
- Sensors are more sensitive over larger areas
- Directional, microwave version with extended coverage available
Others
- Coverage
- Directional
- IP Rating
- IP4X
Others
- Coverage
- Directional
- IP Rating
- IP4X
- Coverage : Directional
- IP Rating : IP4X