/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    Wall Switch Occupancy Sensor

    The MSB Series Wall Switch Occupancy Sensor employs the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 square feet achieving energy savings and convenience.

    Overview

    The MSB Series Wall Switch Occupancy Sensor employs the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 square feet achieving energy savings and convenience.

    Each sensor employs a special 180° multi-segmented lens and PIR motion detector circuit to sense when a person enters the area and automatically activate the lights. The sensor will automatically switch the lights off after a pre-set delay if motion is no longer detected. The MSB Series fits in place of existing wall switches connecting to existing wiring similar to a typical wall switch.

    The MSB Series is the simplest way to achieve energy saving lighting control with minimal installation time. To assure long relay life, the MSB Series employs a low energy switch circuit to assure maximum contact life. These sensors are compatible with electronic and magnetic ballast loads.

    Features & Benefits:
    • Adjustable time delay
    • No separate supply needed
    • 180-degree motion detection
    • No minimum loading requirement
    Certifications:
    • UL
    • cUL Listed
    Specifications

    Others

    • Control Type
      • Switching

    Others

    • Control Type
      • Switching
    • Control Type : Switching
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime