/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Active Pressure Monitor

    The Active Pressure Monitors by Phoenix Controls accurately measures the pressure differential between two rooms or spaces in a building where pressurization is critical.

    Overview

    The Active Pressure Monitors by Phoenix Controls accurately measures the pressure differential between two rooms or spaces in a building where pressurization is critical. Utilizing true differential pressure sensing, it is capable of measuring and alarming to within 0.5% of full scale and displaying the pressure to 0.0001 inches of water gauge (0.0249 Pa). It can meet the stringent requirements of laboratory animal facilities, hospital areas, research facility laboratories and cleanrooms. Each Active Pressure Monitor consists of a room sensor, a reference space sensor and a room pressure monitor panel.

    Features & Benefits:
    • Digital Display
    • The ability to remotely switch the room pressure alarm set point from a dry contact
    • Audible Alarm
    • Pressure alarm status LEDs
    • Adjustable alarm time delay
    Certifications:
    • CE
    • UL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime