Pressure Switches & Sensors
AFS Differential Pressure Switches
AFS Series Differential Pressure Switches is designed for both HVAC and Energy Management applications & These pressure switches can be used to sense positive, negative, or differential air pressures when used in conjunction sampling tube.
The AFS Series Differential Pressure Switches are general purpose proving switches designed for both HVAC and Energy Management applications. These pressure switches can be used to sense positive, negative, or differential air pressures when used in conjunction with an A/SPT or A/VPT Series sampling tube.
The plated housing contains a diaphragm, calibration spring and single snap-acting contact closure with either a manual or automatic reset switch depending on the model. The enclosure cover contains a ½” conduit knockout and guards against accidental contact with the live switch terminal screws as well as the set point adjusting screw.
Features & Benefits:- ACI's two (2) year limited warranty
- Can be mounted on any vertical plane
- Used for monitoring filter blockage
- Used to Prove excessive or insufficient flow
- Widely used in Alarms and Control
- UL
- CUL
- FM
- CSA
- CE
- ISO 9001: 2008
Others
- Connection Size
- 1/2 inch
- Switching Differential
- 0.02 - 0.8 WC inch
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Maximum Operating Ambient Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Pressure Type
- Differential
- Pressure Sensor Type
- Differential
- Connection Type
- Screw Terminal
Others
- Connection Size
- 1/2 inch
- Switching Differential
- 0.02 - 0.8 WC inch
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Maximum Operating Ambient Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Pressure Type
- Differential
- Pressure Sensor Type
- Differential
- Connection Type
- Screw Terminal
- Connection Size : 1/2 inch
- Switching Differential : 0.02 - 0.8 WC inch
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 95 Percentage
- Maximum Operating Ambient Temperature : 180 degree Fahrenheit|82 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Pressure Type : Differential
- Pressure Sensor Type : Differential
- Connection Type : Screw Terminal
Please Sign In to view part numbers available for purchase based on your account