/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Alerton Wet/Wet Differential Pressure Transmitter

    The Series 629C Wet/Wet Differential Pressure Transmitter monitors differential pressure of compatible gases and liquids with 0.5% accuracy

    Overview

    The Series 629C Wet/Wet Differential Pressure Transmitter monitors differential pressure of compatible gases and liquids with 0.5% accuracy. The design employs dual pressure sensors converting pressure changes into a 4-20 mA or voltage output signal. Small internal volume and minimal moving parts result in exceptional response and reliability. The wiring terminals and zero adjustment button are easily accessed under the removable cover. The Series 629C is designed to meet NEMA 4X (IP66) weatherproof construction.

    Features & Benefits:
    • Powered by either DC or AC
    • Lowers installed cost
    • Selectable voltage range
    • Push button zero (versus trim pot)
    • Optional LCD indicator
    • Remote sensor option
    Certifications:
    • CE Approval
    • RoHS Letter of Compliance
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/4 inch
    • Maximum Operating Ambient Temperature : 200 degree Fahrenheit|93 degree Celsius
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime