Pressure Switches & Sensors
DBL Differential Pressure Switch
Differential Pressure Switches are adjustable vacuum, pressure and differential pressure switches designed for both HVAC and Energy Management Applications.
Differential Pressure Switches are adjustable vacuum, pressure and differential pressure switches designed for both HVAC and Energy Management Applications. The Pressure Switches are available in ranges from 0.08 to 0.8”w.c.all the way up to 2.0 to 10.0”w.c..These units will automatically reset and have field adjustable set-points and switching differentials. The Switches are used in Air pressure control and monitoring of ducts, filters, fans and other devices in ventilation and air conditioning systems.
Features & Benefits:- Compact & easy to install
- Adjustable switching differential
- High accuracy & life cycles
- Calibrated, scaled set-point knob
- ISO 9001
- CE
Others
- Connection Size
- 1/2 inch
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Pressure Type
- Differential
- Switch Configuration
- SPDT
- Mounting Type
- Surface
- Pressure Sensor Type
- Differential
- Connection Type
- NPT
Others
- Connection Size
- 1/2 inch
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Pressure Type
- Differential
- Switch Configuration
- SPDT
- Mounting Type
- Surface
- Pressure Sensor Type
- Differential
- Connection Type
- NPT
- Connection Size : 1/2 inch
- Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
- Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Pressure Type : Differential
- Switch Configuration : SPDT
- Mounting Type : Surface
- Pressure Sensor Type : Differential
- Connection Type : NPT
Please Sign In to view part numbers available for purchase based on your account