Pressure Switches & Sensors
Differential Pressure Transducer
Setra’s 267 Models are the most rugged high accuracy, low differential pressure transducers on the market.
Setra’s 267 Models are the most rugged high accuracy, low differential pressure transducers on the market. It delivers accuracies of ±1% FS (without display), ±0.5% FS (with display), and optional ±0.25% FS and ±0.4% FS accuracies, and pressure ranges from 0.1” W.C. up to 100” W.C. The 267 are housed in a robust, NEMA 4 rated enclosure and has an optional static pressure probe reducing installation and material costs. The 267 are offered with an optional LCD displays and a standard accuracy of ±0.5% making it ideal for high accuracy Pharmaceutical applications.
Features & Benefits:- Optional 3.5 Digit LCD Display w/ 0.5% FS Accuracy
- NEMA 4 Rated Housing
- Optional Static Pressure Probe
- PG-9, PG-13 or Conduit Electrical Termination
- 24 VAC or 24 VDC Excitation
- Suitable for Harsh Environments
- Optional LCD Display
- ±0.25%, 0.4%, 0.5%, 1% FS Accuracy
- CE
- RoHS
Others
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Minimum Storage Temperature
- -54°C
- -65°F
- Maximum Storage Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65 degree Celsius
- Mounting Type
- Duct
- Wall
Others
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Minimum Storage Temperature
- -54°C
- -65°F
- Maximum Storage Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65 degree Celsius
- Mounting Type
- Duct
- Wall
- Connection Size : 1/2 inch
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Minimum Storage Temperature : -54°C|-65°F
- Maximum Storage Temperature : 180 degree Fahrenheit|82 degree Celsius
- Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65 degree Celsius
- Mounting Type : Duct|Wall