Pressure Switches & Sensors
Differential Pressure Transmitter
The Series MS Magnesense Differential Pressure Transmitters are an extremely versatile transmitter for monitoring pressure and air velocity.
The Series MS Magnesense Differential Pressure Transmitters are an extremely versatile transmitter for monitoring pressure and air velocity. This compact package is loaded with features such as, field selectable English or metric ranges, field upgradeable LCD display, adjustable dampening of output signal (with optional display) and the ability to select a square root output for use with Pitot tubes and other similar flow sensors.
Features & Benefits:- Field Upgradeable LCD: No need to order two separate transmitters
- Digital Push Button Zero and Span
- Adjustable Digital Dampening
- Field Selectable Air Velocity Mode
- Ability to select a square root output for use with pitot tubes and other similar flow sensors
- CE
- RoHS
Others
- Connection Size
- 1/2 inch
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 66 degree Celsius
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Connection Type
- NPS
Others
- Connection Size
- 1/2 inch
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 66 degree Celsius
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Connection Type
- NPS
- Connection Size : 1/2 inch
- Maximum Operating Ambient Temperature : 150 degree Fahrenheit|66 degree Celsius
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Connection Type : NPS