Pressure Switches & Sensors
Gage Pressure Transmitter
The Gage Pressure Transmitter Series is a 2-wire gage pressure transmitter. The gage pressure transmitters come in two pressure sensing type conventions, Vented Gage (15 to 300 psi) and Sealed Gage(500 to 1,000 psi).
The Gage Pressure Transmitter Series is a 2-wire, 4 – 20 mA gage pressure transmitter. The 4 – 20 mA current output will be proportional to the pressure applied and can be operated over the temperature range of -40 to 122°F (-40 to 105°C). The gage pressure transmitters may be transmitted over long distances on shielded cable and will not be affected by lead wire resistance or electrical noise. These units have been designed to provide excellent accuracy and reliability in commercial, industrial, and process control applications. The Gage Pressure Transmitter Series gage pressure transmitters are compatible with a wide range of gases and liquids such as air, water, wastewater, Hydrogen, Nitrogen, hydraulic fluid, steam, and many others. They are available in ranges from 0 to 15 PSIG up to 0 to 1,000 PSIG. Ranges between 15 to 60 psi have an accuracy of ± 1.00 % of full scale and ranges between 75 to 1,000 psi have an accuracy of ± 0.5 % of full scale.
Features & Benefits:- ± 1% FS Accuracy over Operating Temperature Range
- Laser-welded Stainless Steel Design (No O-Rings)
- Compatible with wide range of gases and liquids
- 2-year Factory Warranty
- CE Compliant
- EMC Compliant
Please Sign In to view part numbers available for purchase based on your account