/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    GLPS-D Differential Pressure Switch

    GLPS-D Differential Pressure Switch is a low cost effective pressure monitoring solution for liquids and nonaggressive gases. The unit is designed for both flow proving and flow failure detection to cover the range of 0.5 to 3.5 Bar.

    Overview

    GLPS-D Differential Pressure Switch is a low cost effective pressure monitoring solution for liquids and nonaggressive gases. The unit is designed for both flow proving and flow failure detection to cover the range of 0.5 to 3.5 Bar. Approximate set point can be viewed on the dial at the front of the unit.

    Certifications:
    • CE
    Specifications

    Others

    • Connection Size
      • 0.25 inch
    • Overall Width
      • 80 millimetre
    • Overall Height
      • 63.1 millimetre
    • Maximum Operating Pressure
      • 30 bar (air pressure)
    • Supply Voltage
      • 125 to 250 V AC
      • 125 to 250 voltage alternating current
    • For Use With
      • Liquids and non aggressive gases
    • Connection Type
      • NPT
    • Regulatory Approvals
      • CE
    • Pressure Sensor Type
      • Differential Pressure

    Others

    • Connection Size
      • 0.25 inch
    • Overall Width
      • 80 millimetre
    • Overall Height
      • 63.1 millimetre
    • Maximum Operating Pressure
      • 30 bar (air pressure)
    • Supply Voltage
      • 125 to 250 V AC
      • 125 to 250 voltage alternating current
    • For Use With
      • Liquids and non aggressive gases
    • Connection Type
      • NPT
    • Regulatory Approvals
      • CE
    • Pressure Sensor Type
      • Differential Pressure
    • Connection Size : 0.25 inch
    • Overall Width : 80 millimetre
    • Overall Height : 63.1 millimetre
    • Maximum Operating Pressure : 30 bar (air pressure)
    • Supply Voltage : 125 to 250 V AC|125 to 250 voltage alternating current
    • For Use With : Liquids and non aggressive gases
    • Connection Type : NPT
    • Regulatory Approvals : CE
    • Pressure Sensor Type : Differential Pressure
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime