/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Industrial Pressure Transmitter

    Series 628 Industrial Pressure Transmitters are ideal for OEMs with 1% full-scale accuracy sensors. The corrosion resistant 316L stainless steel wetted parts allow the Series 626 and 628 transmitters to measure the pressure.

    Overview

    Series 628 Industrial Pressure Transmitters are ideal for OEMs with 1% full-scale accuracy sensors. The corrosion resistant 316L stainless steel wetted parts allow the Series 626 and 628 transmitters to measure the pressure in a multitude of processes from hydraulic oils to chemicals. The Series 626 and 628 are available in absolute and gage pressure ranges with a variety of optional outputs, process connections and electrical terminations to allow you to select the right transmitter for your application

    Features & Benefits:
    • NEMA 4X rated enclosure provides protection in harsh environments
    • Permitting outdoor monitoring or in areas where dust and particulate matter exists
    • Robust 316 SS oil filled sensor provides shock and vibration resistance
    • Insuring stability in controlling pressure for process applications
    • A wide range of models and connections that can meet pressure measurement specifications from low to very high
    Certifications:
    • CE
    • NSF
    • UL
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Connection Type
      • Male NPT

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Connection Type
      • Male NPT
    • Connection Size : 1/4 inch
    • Maximum Operating Ambient Temperature : 200 degree Fahrenheit|93 degree Celsius
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Connection Type : Male NPT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime