/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Multi-Room Monitoring Station

    Multi-Room Monitoring Stations are remote monitoring device to view the status of up to 8-Rooms equipped with other Room Pressure/ Condition Monitors. They have 4.3” colour LCD touchscreen is easy to navigate and ideal for any healthcare facility.

    Overview

    Multi-Room Monitoring Stations are significantly reduces installation setup through its Auto-Discover feature, which automatically finds and connects to other BAC net products and imports all MAC addresses, BAC net objects, naming conventions and other setup parameters. MRMS provides a central location to view critical room conditions for up to eight rooms with configurable audible/visual alarms. MRMS has a unique “Auto-Discover” feature that allows the installer to quickly locate any of SRCM or SRPM series room pressure monitors with a click of a button.

    Features & Benefits:
    • Remotely monitor up to eight rooms
    • Auto-discover room pressure/condition monitors
    • Built-in audible & visual alarm
    • Display room status and room condition
    • Flush mount design Reduce total installation cost
    • BAC net® MS/TP protocol
    • High definition colour (TFT) touchscreen display
    Certifications:
    • RoHS Certified
    • CE Certified
    • CSA Certified
    Specifications

    Others

    • Power Requirements
      • 10 watt
    • Minimum Operating Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Temperature
      • 120 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Standard Triple Gang Double-Deep-Electrical Box
    • Communications Protocol
      • BACnet

    Others

    • Power Requirements
      • 10 watt
    • Minimum Operating Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Temperature
      • 120 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Standard Triple Gang Double-Deep-Electrical Box
    • Communications Protocol
      • BACnet
    • Power Requirements : 10 watt
    • Minimum Operating Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Temperature : 120 degree Fahrenheit|50 degree Celsius
    • Mounting Type : Standard Triple Gang Double-Deep-Electrical Box
    • Communications Protocol : BACnet
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime