/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Multirange Differential Pressure Transmitter

    Multirange Differential Pressure Transmitters are perfect for measuring space static pressure and duct airflow velocity pressure.

    Overview

    Multirange Differential Pressure Transmitters are perfect for measuring space static pressure and duct airflow velocity pressure. A second model with higher selectable ranges is used for sensing duct static pressure. Two similar models, with Pascal engineering units instead of inches of water, are also available. The 260 Series comes standard with a wide variety of selectable output signals, 1-5 VDC, 0-5 VDC, 0-10 VDC or 4-20 mA, making it compatible with virtually any building automation controller.

    Features & Benefits:
    • Optional LCD on all models
    • Switches and jumpers for configuration
    • Selectable analog output
    • Designed for AC/DC unregulated power supplies
    • Display feedback of configuration selection
    • LCD flashes when out of range
    • Push button zero
    • Optional integral duct static probe
    • Models with ranges in Pascal units
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Output Signal : 4 - 20 milliampere
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime