Pressure Switches & Sensors
Pressure Transmitter
Pressure Transmitters by Dwyer are design employs a pressure sensor that can convert a single positive pressure into a standard 4 to 20 mA output or field selectable voltage output.
The SERIES 626 AND 628 Pressure Transmitters monitors the pressure of compatible gases and liquids with 0.25% FS accuracy for 626 models or 1.0% FS accuracy for 628 models. The design employs a pressure sensor that can convert a single positive pressure into a standard 4 to 20 mA output or field selectable voltage output. The terminal block, as well as a zero adjustment button, are easily accessed under the top cover. The Series 626 and 628 are designed to meet NEMA 4X (IP66) construction.
Certifications:- CE
Others
- Connection Size
- 1/4 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 200 degree Fahrenheit
- 93 degree Celsius
- Connection Type
- Male NPT
Others
- Connection Size
- 1/4 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 200 degree Fahrenheit
- 93 degree Celsius
- Connection Type
- Male NPT
- Connection Size : 1/4 inch
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Maximum Operating Ambient Temperature : 200 degree Fahrenheit|93 degree Celsius
- Connection Type : Male NPT