/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    PWR Pressure Sensor

    PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs with no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced.

    Overview

    PWR Series remote wet media pressure transducers by Veris allow remote pressure sensing capability using existing plumbing runs with no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced. Select either armored (6 ft.) or shielded (10 or 20 ft.) cable, depending on the application.

    Features & Benefits:
    • Armor cable or conduit connector minimizes the need for field customization
    • Remote probes reduce need for plumbing or bypass assemblies… lower costs and reduced labor for installation
    • Pushbutton zero calibration – no trim pots to adjust, maintain accuracy and prevent callbacks with automatic zero calibration
    • Switch-selectable pressure ranges
    Certifications:
    • RoHS
    • CE
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Male
    • Mounting Type
      • Panel
      • Remote Panel

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Male
    • Mounting Type
      • Panel
      • Remote Panel
    • Connection Size : 1/4 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Connection Type : NPT Male
    • Mounting Type : Panel|Remote Panel
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime