/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Remote Pressure Transducer

    The PWR Series remote pressure transducers are designed for differential pressure applications. The sensors are remotely installed on existing plumbing runs.

    Overview

    The PWR Series remote pressure transducers are designed for differential pressure applications. The sensors are remotely installed on existing plumbing runs. The PWR is available with either armored (6 ft.) or shielded (10 or 20 ft) sensor cables, and it requires a 15 to 30 VDC or 24V AC power source to generate its output. The PWR is warranted for a period of five years.

    Certifications:
    • RoHS Compliant
    Specifications

    Others

    • Connection Size
      • 1/8 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Mounting Type
      • Panel
      • Remote Panel
    • Connection Type
      • NPT Female

    Others

    • Connection Size
      • 1/8 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Mounting Type
      • Panel
      • Remote Panel
    • Connection Type
      • NPT Female
    • Connection Size : 1/8 inch
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Mounting Type : Panel|Remote Panel
    • Connection Type : NPT Female
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime