Pressure Switches & Sensors
Smart SN DIFF Microprocessor-supported differential pressure transducers
The microprocessor supported differential pressure transmitters in the Smart SN DIFF series from Honeywell FEMA measure differential pressures and relative pressures in 6 pressure ranges from 0-100 mbar to 0-20 bar.
Smart SN DIFFMicroprocessor-supported differential pressure transducers series from Honeywell FEMA measure differential pressures and relative pressures in 6 pressure ranges from 0-100 mbar to 0-20 bar.Differential pressure transmitters are highly suitable for a wide variety of applications, including the accurate measurement, monitoring and control of differential pressures. The principal applications are in pump and filter monitoring.Note:Cycle time: 100msecPressure surges shorter than the cycle time of 100 msec are not written in the peak values.Remedy for pressure surges can afford a front mounted pressure surge reducer DMW
Features & Benefits:- Restore function· Warning function for sensor fault, overload and overheating
- Manual zero adjustment· 4-digit code enables lockingSmart SN display functions
- Displays current differential pressure in bar, Pa, psi and %· Current analog output display (voltage or power)
- WARNING - Display with visible error codes· Rotation of graphics display in 90° steps, possible by means of software
Others
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Adjustment Pressure
- 0 bar (air pressure)
- 0 BAR
Others
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Adjustment Pressure
- 0 bar (air pressure)
- 0 BAR
- Minimum Operating Ambient Temperature : -20
- Maximum Operating Ambient Temperature : 70
- Minimum Adjustment Pressure : 0 bar (air pressure)|0 BAR