/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    SRPM Room Pressure Monitor

    Setra SRPM Room Pressure Monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming.

    Overview

    Setra SRPM Room Pressure Monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming. The SRPM can be configured to monitor positive, negative or neutral pressure in protected environments and hospital isolation rooms per CDC guidelines.

    Features & Benefits:
    • BACnetOption
    • Password Enabled
    • Visual Red and Green Room Status Displays
    • SPST Alarm Relay
    • Door Status Monitor
    • Variable Alarm Delay
    • Positive and Negative Pressure Monitoring
    • Easy to Install, Set-up, and Calibrate
    • Fingertip Operation
    • Password Security
    Certifications:
    • ANSI-Z540-1
    • CE and RoHS Compliant
    Specifications

    Others

    • Power Requirements
      • 5 watt
    • Maximum Operating Temperature
      • 120 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Communications Protocol
      • BACnet
    • Switch Type
      • Pushbutton
    • Includes
      • 6-32 x 1/2 in Mounting Screws x 4
      • Barbed Couplings x 2 with Silicone Tubing
      • SRPM Assembly
    • Mounting Type
      • Surface

    Others

    • Power Requirements
      • 5 watt
    • Maximum Operating Temperature
      • 120 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Communications Protocol
      • BACnet
    • Switch Type
      • Pushbutton
    • Includes
      • 6-32 x 1/2 in Mounting Screws x 4
      • Barbed Couplings x 2 with Silicone Tubing
      • SRPM Assembly
    • Mounting Type
      • Surface
    • Power Requirements : 5 watt
    • Maximum Operating Temperature : 120 degree Fahrenheit|50 degree Celsius
    • Minimum Operating Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Communications Protocol : BACnet
    • Switch Type : Pushbutton
    • Includes : 6-32 x 1/2 in Mounting Screws x 4|Barbed Couplings x 2 with Silicone Tubing|SRPM Assembly
    • Mounting Type : Surface
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime