/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Static Pressure Gauge

    The PH Series static pressure gauge transducers are designed for steam, air, gas, and liquid pressure measurement in all media compatible with 17-4PH N8 stainless steel.

    Overview

    The PH Series static pressure gauge transducers are designed for steam, air, gas, and liquid pressure measurement in all media compatible with 17-4PH N8 stainless steel. They utilize a microprocessor controlled sensor profiled for exceptional accuracy and reliability. All models feature three switch selectable ranges and a “test mode” to verify wiring and panel input scaling.

    A pushbutton and digital input terminal is used to automatically zero the output, and the microprocessor guards against accidental zero adjustment during operation. The field-selectable output, offering options of 0 to 5 V, 0 to 10 Vdc, or 4 to 20 mA, ensures excellent systems compatibility. Jumper controlled surge damping is provided on all models to reduce false alarms.

    Features & Benefits:
    • Reduces failures
    • High stability
    • Zero calibration
    • Switch-selectable
    • Pushbutton
    • Microprocessor
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 130 degree Fahrenheit
      • 55 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Mounting Type
      • Panel
    • Connection Type
      • NPT Male

    Others

    • Connection Size
      • 1/4 inch
    • Maximum Operating Ambient Temperature
      • 130 degree Fahrenheit
      • 55 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Mounting Type
      • Panel
    • Connection Type
      • NPT Male
    • Connection Size : 1/4 inch
    • Maximum Operating Ambient Temperature : 130 degree Fahrenheit|55 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Mounting Type : Panel
    • Connection Type : NPT Male
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime