/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Wet Differential Pressure Sensor

    The PWR series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs.

    Overview

    The PWR series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced.

    Features & Benefits:
    • Pushbutton zero calibration - no trim pots to adjust, maintain accuracy
    • Armour cable connector minimizes the need for field customization
    • 3-wire transmitter output
    • Pushbutton auto-zero and digital input
    • User-selectable output
    • 2 times of maximum full scale range proof pressure
    • 5 times of maximum full scale range burst pressure
    Certifications:
    • EN 61000-6-1
    Specifications

    Others

    • Connection Size
      • 1/8 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Female

    Others

    • Connection Size
      • 1/8 inch
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Connection Type
      • NPT Female
    • Connection Size : 1/8 inch
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Connection Type : NPT Female
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime