/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Wet/Wet Differential Pressure Transducer

    The Model 230 is Setra’s highest accuracy solution for monitoring differential pressure in wet-to-wet applications.

    Overview

    The Model 230 is Setra’s highest accuracy solution for monitoring differential pressure in wet-to-wet applications. Its single diaphragm design enables a true wet-to-wet differential pressure measurement with superior ±0.25% FS accuracy compared to competitive units which calculate differential pressure using two single point pressure sensors. The stainless steel capacitive sensor provides a highly accurate, linear analog output proportional to the pressure over a wide temperature range. The 230 is offered with an optional 3 or 5 valve machined brass manifold for ease of installation and maintenance.

    Features & Benefits:
    • Only true wet-to-wet differential pressure transducer on the market
    • ±0.25% FS Accuracy
    • Available to 1 PSID with 350 PSI Line Pressure
    • No Liquid Fill Diaphragm
    • NEMA 4 Rated Housing
    • Low Line Pressure Effect
    • Fast Response Time
    • Gas & Liquid Compatible
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Storage Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Maximum Operating Ambient Temperature
      • 175 degree Fahrenheit
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Mounting Type
      • Bracket
    • Connection Type
      • NPT

    Others

    • Connection Size
      • 1/4 inch
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Storage Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Maximum Operating Ambient Temperature
      • 175 degree Fahrenheit
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Mounting Type
      • Bracket
    • Connection Type
      • NPT
    • Connection Size : 1/4 inch
    • Output Signal : 4 - 20 milliampere
    • Maximum Storage Temperature : 121 degree Celsius|250 degree Fahrenheit
    • Minimum Storage Temperature : -54°C|-65°F
    • Maximum Operating Ambient Temperature : 175 degree Fahrenheit|80 degree Celsius
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Mounting Type : Bracket
    • Connection Type : NPT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime