/content/hbtbt/ae/en/search-results.html

    Shock & Vibration Sensors

    UTK Rope Contact

    UTK Rope Contact for roller shutters (roller shutter) detects the lifting, cutting or breaking in of roller shutters. Installation in the box which is completely invisible.

    Overview

    The Notifier UTK Rope Contact for roller shutters (roller shutter) detects the lifting, cutting or breaking in of roller shutters. Installation in the box which is completely invisible. Adjustable pulley. Requires card analysis UTKSA01. The contact has a 2.8m rope length with the 2-conductor connection. Dimensions of 102 x 98 x 16mm.

    Features & Benefits:
    • Swivelling adjustable pulley
    • Rope length about 2.8m
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime