Smoke Detectors
Conventional Reflective Beam Smoke Detector
Conventional Reflective Beam Smoke Detectors are for use in fire alarm systems. The beam operates primarily on the principle of light obscuration using an infrared beam.
Conventional Reflective Beam Smoke Detectors are for use in fire alarm systems. The beam operates primarily on the principle of light obscuration using an infrared beam. Optical beam smoke detectors are uniquely suited to protecting buildings with large open areas with high ceilings such as a warehouse or atrium. The OSI-R-SS detector is a combined transmitter/receiver unit that can be directly connected to a conventional detector circuit.
Features & Benefits:- Resistant to solid object intrusion
- Automatic sensitivity threshold level setting
- 50° horizontal and 20° vertical beam adjustment
- Built-in imager heater is standard
- Remote test station capable for electronic simulated smoke test from ground level
- Standby, fault and alarm LED indicators visible from the front and bottom
- Automatic drift compensation
- Paintable housing/cover
- Removable plug-in terminal blocks
- Optional heater kit available for the reflector
- UL, ULC: S911
- FM: PR449231
Others
- Minimum Operating Humidity
- 0 Percentage
- Alarm Current
- 11 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Alarm Current
- 11 milliampere
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Beam Distance
- 100 metre
- 328 foot
- Minimum Beam Distance
- 16 foot
- 5 metre
- Maximum Standby Current
- 11 mA @ 24 voltage direct current
- 17 mA @ 24 voltage direct current
- 20 mA @ 12 voltage direct current
- 50 mA @ 10.2 voltage direct current
- Conventional or Addressable
- Conventional
- Sensitivity
- 25 Percentage
- 30 Percentage
- 40 Percentage
- 50 Percentage
- Detection Sensor Type
- Infrared
- Configuration
- Ceiling
Others
- Minimum Operating Humidity
- 0 Percentage
- Alarm Current
- 11 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Alarm Current
- 11 milliampere
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Beam Distance
- 100 metre
- 328 foot
- Minimum Beam Distance
- 16 foot
- 5 metre
- Maximum Standby Current
- 11 mA @ 24 voltage direct current
- 17 mA @ 24 voltage direct current
- 20 mA @ 12 voltage direct current
- 50 mA @ 10.2 voltage direct current
- Conventional or Addressable
- Conventional
- Sensitivity
- 25 Percentage
- 30 Percentage
- 40 Percentage
- 50 Percentage
- Detection Sensor Type
- Infrared
- Configuration
- Ceiling
- Minimum Operating Humidity : 0 Percentage
- Alarm Current : 11 milliampere
- Maximum Operating Voltage : 32 voltage direct current
- Maximum Alarm Current : 11 milliampere
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Beam Distance : 100 metre|328 foot
- Minimum Beam Distance : 16 foot|5 metre
- Maximum Standby Current : 11 mA @ 24 voltage direct current|17 mA @ 24 voltage direct current|20 mA @ 12 voltage direct current|50 mA @ 10.2 voltage direct current
- Conventional or Addressable : Conventional
- Sensitivity : 25 Percentage|30 Percentage|40 Percentage|50 Percentage
- Detection Sensor Type : Infrared
- Configuration : Ceiling