/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST™ Fire Alarm Aspiration Sensing Technology

    FAAST XS aspirating smoke detectors delivers highly accurate Very Early Warning Fire Detection for the smaller applications and offers extensive communication capabilities.

    Overview

    FAAST XS aspirating smoke detector combines advanced particle separation with unique dual source optical smoke detection technology to provide highly sensitive Very Early Warning Fire Detection while providing enhanced immunity to false alarms. This technology enables FAAST XS to accurately detect incipient fire conditions up to Class A (according to EN54-20), in applications ranging from mission critical to harsh and extreme environments. An installed FAAST XS device can administrate up to 170 m pipe length in standard coverage type applications and can be monitored in several different ways, including: Serial or TCP Modbus, Ethernet over a LAN or a direct connection, or via FAAST XS’s onboard USB. The ASD Interface is designed to integrate FAAST aspirating detection onto the Vigilon loop via a combined Power Supply Unit (PSU) and loop interface. The PSU provides necessary power and 24 hour battery backup compliant to EN54-4. The ASD Interface is supplied in a bundle kit complete with a FAAST or FAAST LT as well as batteries and connection PCB.

    Features & Benefits:
    • Provides Very Early Warning Fire Detection, as precise as 0.00095%/m obscuration
    • Three alarm levels and three sensitivity modes provide application flexibility
    • User configurable 3-speed fan, allowing for maximum coverage area or minimizing on current consumption
    • Ultrasonic flow sensing and chamber airflow monitoring for precise system health information
    • Designed to work with FAAST and FAAST LT-200 range
    • Full status reporting of ASD and interface at Vigilon control panel
    Certifications:
    • UL Listed
    • FM Approved
    • ULC
    • EN54:part 4: 1997 + A1: 2002
    • EN54:part 17:2005
    • EN54:part 18:2005
    Others
    Name
    Description
    File Size
    Date
    Size
    FAAST XS 7100X Datasheet
    application/pdf 247.87 KB
    5/14/2023
    247.87 KB
    Fire Alarm Aspiration Sensing Technology Manual
    application/pdf 297.38 KB
    5/10/2023
    297.38 KB
    Aspirating Smoke Detector-Declaration of Performance
    application/pdf 9.56 MB
    9.56 MB
    FAAST XS CAD-BIM
    application/zip 1.04 MB
    4/28/2023
    1.04 MB
    FAAST XS 7100X Data Sheet
    application/pdf 97.89 KB
    5/14/2023
    97.89 KB
    Sistema Ad Aspirazione Stand Alone A Un Canale – Faast-Xs-Data Sheet
    application/pdf 236.66 KB
    6/1/2023
    236.66 KB
    Brochures
    Name
    Description
    File Size
    Date
    Size
    Aspirating Smoke Detection Products Brochure
    application/pdf 777.75 KB
    5/11/2023
    777.75 KB
    User Manuals
    Name
    Description
    File Size
    Date
    Size
    FAAST XS UserGuide ASUG800
    application/pdf 613.01 KB
    5/11/2023
    613.01 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Advanced Detection 2016
    application/pdf 715.71 KB
    5/11/2023
    715.71 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    FAAST Aspirating Smoke Detectors Engineering Specs
    application/pdf 207.55 KB
    5/10/2023
    207.55 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FAAST XS (AAD-7100X-7100X) Aspiration Detectors Data Sheet
    application/pdf 443.62 KB
    5/14/2023
    443.62 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Whitepaper: Successfully Deploying FAAST Fire Alarm Aspiration Sensing in Duct Applications
    application/pdf 308.51 KB
    5/18/2022
    308.51 KB
    Name
    Description
    File Size
    Date
    Size
    FAAST XS 7100X Datasheet
    application/pdf 247.87 KB
    5/14/2023
    247.87 KB
    Fire Alarm Aspiration Sensing Technology Manual
    application/pdf 297.38 KB
    5/10/2023
    297.38 KB
    Aspirating Smoke Detection Products Brochure
    application/pdf 777.75 KB
    5/11/2023
    777.75 KB
    FAAST XS UserGuide ASUG800
    application/pdf 613.01 KB
    5/11/2023
    613.01 KB
    Aspirating Smoke Detector-Declaration of Performance
    application/pdf 9.56 MB
    9.56 MB
    FAAST XS CAD-BIM
    application/zip 1.04 MB
    4/28/2023
    1.04 MB
    FAAST XS 7100X Data Sheet
    application/pdf 97.89 KB
    5/14/2023
    97.89 KB
    FAAST Aspirating Smoke Detectors Engineering Specs
    application/pdf 207.55 KB
    5/10/2023
    207.55 KB
    FAAST XS (AAD-7100X-7100X) Aspiration Detectors Data Sheet
    application/pdf 443.62 KB
    5/14/2023
    443.62 KB
    Whitepaper: Successfully Deploying FAAST Fire Alarm Aspiration Sensing in Duct Applications
    application/pdf 308.51 KB
    5/18/2022
    308.51 KB
    Advanced Detection 2016
    application/pdf 715.71 KB
    5/11/2023
    715.71 KB
    Sistema Ad Aspirazione Stand Alone A Un Canale – Faast-Xs-Data Sheet
    application/pdf 236.66 KB
    6/1/2023
    236.66 KB
    Name
    Description
    File Size
    Date
    Size
    FAAST XS 7100X Datasheet
    247.87 KB
    5/14/2023
    Fire Alarm Aspiration Sensing Technology Manual
    297.38 KB
    5/10/2023
    Aspirating Smoke Detector-Declaration of Performance
    9.56 MB
    FAAST XS CAD-BIM
    1.04 MB
    4/28/2023
    FAAST XS 7100X Data Sheet
    97.89 KB
    5/14/2023
    Sistema Ad Aspirazione Stand Alone A Un Canale – Faast-Xs-Data Sheet
    236.66 KB
    6/1/2023
    Aspirating Smoke Detection Products Brochure
    777.75 KB
    5/11/2023
    FAAST XS UserGuide ASUG800
    613.01 KB
    5/11/2023
    Advanced Detection 2016
    715.71 KB
    5/11/2023
    FAAST Aspirating Smoke Detectors Engineering Specs
    207.55 KB
    5/10/2023
    FAAST XS (AAD-7100X-7100X) Aspiration Detectors Data Sheet
    443.62 KB
    5/14/2023
    Whitepaper: Successfully Deploying FAAST Fire Alarm Aspiration Sensing in Duct Applications
    308.51 KB
    5/18/2022
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime