Smoke Detectors
FAAST XS Intelli Aspirating Smoke Detector
The FAAST XS Intelligent Aspirating Smoke Detector combines dual source optical smoke detection with advanced detection algorithms. It can accurately detect incipient fire conditions as early as 60 minutes before a fire actually starts.
The FAAST XS Intelligent Aspirating Smoke Detector combines dual source optical smoke detection with advanced detection algorithms. It can accurately detect incipient fire conditions as early as 60 minutes before a fire actually starts. It has a wide-area sampling system, and intelligent fire alarm panel connectivity using an analogue addressable loop. LCD display provides interactive access to detailed information and user control functions.
The shape of the detection chamber is designed to resist the build-up of nuisance particles. Dual flow detection including ultrasonic and electronic sensing for pipe and chamber airflow measurement. The dual source sensing system employs advanced software to combine the signals from two separate light sensors for maximum smoke sensitivity while rejecting signals from nuisance particles.
Features & Benefits:- Analogue addressable loop connectivity
- Draws air through a network of sampling pipes
- High sensitivity for extremely early smoke detection
- Five alarm levels and two modes provide application flexibility
- In Acclimate™ mode the detector automatically adjusts thresholds to current environmental conditions
- Easy configuration via USB interface
- Ethernet interface enables remote monitoring, configuration, web server and e-mail
- Configurable air flow fault thresholds and verification period
- Unique air flow pendulum graph verifies pipe network functionality
- PipeIQ™ software provides intuitive system layout and configuration in one package