Smoke Detectors
FAAST XT Aspirating Smoke Detector
FAAST XT Aspirating Smoke Detectors are highly accurate Early Warning Fire Detection over a wide coverage area and offer extensive communication capabilities.
FAAST XT Aspirating Smoke Detectors are provide protection up to 28,800 sq. ft. (2,676 sq. m) in standard coverage type applications and can be monitored in several different ways, including: Serial or TCP Modbus, Ethernet over a LAN or a direct connection, or via FAAST XT’s on board USB. When connected to a LAN, FAAST XT’s email server can provide email event notification to appropriate personnel. FAAST XT also communicates alarm and notifications via form C relays. PipeIQ is FAAST XT’s intuitive design, configuration, and monitoring software. The all-in-one program can be used to create a pipe network tailored to meet site specific requirements, configure a FAAST XT device, and monitor an installed device --including live trending and reading of historic reports.
Features & Benefits:- Provides Very Early Warning Fire Detection, as precise as 0.00029%/ft obscuration
- Five alarm levels and three sensitivity modes provide application flexibility
- User configurable 3-speed fan
- Ultrasonic flow sensing for each pipe inlet and chamber airflow monitoring for precise system health information
- A single device covers up to 28,800 square feet
- Dual source optical detection chamber with enhanced algorithms provide high sensitivity with greater immunity to nuisance conditions
- Patented particle separator removes large, non-fire particulate, ensuring chamber health and extending the life of the field replicable filter
- TCP and Serial mod bus for easy integration with building management systems
- Easy configuration via USB interface, no external power needed
- Approved for use in Class I, Division 2, Groups A, B, C, and D Hazardous
- FM certified
- UL approved
- ULC approved
Others
- Conventional or Addressable
- Conventional
Others
- Conventional or Addressable
- Conventional
- Conventional or Addressable : Conventional