Smoke Detectors
ICAM Baffle For Hochiki Detector
Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector.
Baffles are used to direct the sampled airflow through the point detectors housed in the ICAM IAS aspirating smoke detector. They are shaped to match a particular model or range of detectors and simply clip into position in the slots provided in the transparent lid of the detector housing. To ensure correct performance the baffles must be fitted.
Features & Benefits:- Used to direct air through the detector
- Support of a large range of point detectors
- Simple installation
- Lightweight
- Come in packs of 10
- Used for ALN-EN & ALN-V(H) using YBN-R/3 base detectors
- ActivFire
- CE – EMC
- CPR
- EN54-20
Others
- Maximum Alarm Current
- 2.8 milliampere
Others
- Maximum Alarm Current
- 2.8 milliampere
- Maximum Alarm Current : 2.8 milliampere