Smoke Detectors
Intelli FAAST Detector
The Intelligent FAAST® Detectors by Honeywell are Intelligent FAAST® XS fire alarm aspiration sensing technology. Intelligent FAAST Detectors are aspirating smoke detector for applications up to 28,800 sq.ft.
The Intelligent FAAST® Detectors by Honeywell are Intelligent FAAST® XS fire alarm aspiration sensing technology. Intelligent FAAST Detectors are aspirating smoke detector for applications up to 28,800 sq.ft.
Features & Benefits:- Connects directly to the SLC loop of compatible XLS series panels
- Provides five event thresholds that can be individually programmed with descriptive labels for control-by-event programming; uses five detector addresses
- Uses patented particle separator and field-replaceable filter to remove contaminants
- Advanced algorithms reject common nuisance conditions
- TC846F5040 covers 5,000 square feet through one pipe
- TC846F1002 covers 8,000 square feet through one pipe
- TC846F4046 covers 28,800 square feet through one to four pipes.