/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Notifier Addressable Photoelectric Smoke Detector

    The FSP-851 photoelectric detector unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135F (57C) fixed-temperature thermal sensing on the FSP-851T.

    Overview

    General Notifier 851 Series intelligent plug-in smoke detectors with integral communication provide features that surpass conventional detectors. Detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-851 photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135F (57C) fixed-temperature thermal sensing on the FSP-851T.

    FSP-851 and FSP-851T detectors are compatible with all Notifier intelligent Fire Alarm Control Panels (FACP). Flash Scan® (U.S. Patent 5,539,389) is a communication protocol developed by Notifier engineering that greatly enhances the speed of communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices in the group has new information, the panel’s CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of earlier designs.

    Features & Benefits:
    • Sleek, low-profile design
    • Addressable-analog communication
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    Certifications:
    • UL Listed: S1115
    • ULC Listed: CS915 (FSP-962A, FSP-851TA)
    • MEA Listed: 225-02-E
    • FM Approved
    • CSFM: 7272-0028:206
    • Maryland State Fire Marshal: Permit # 2122
    • BSMI: CI313066760036
    • CCCF: Certif. # 2004081801000017 (FSP-851T)
    • Certif. # 2004081801000016 (FSP-851)
    Specifications

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Detection Sensor Type
      • Photoelectric

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Detection Sensor Type
      • Photoelectric
    • Maximum Operating Humidity : 93 Percentage
    • Minimum Operating Humidity : 10 Percentage
    • Detection Sensor Type : Photoelectric
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime