Smoke Detectors
OSID Emitter High Power
The OSID Emitters by Esser are a part of Honeywell and provides high power light source. These emitters generate two light sources such as UV and IR which are the evaluated by an OSID receiver.
The OSID Emitters are a part of Honeywell’s Esser. These emitters are high power light source for generating two light sources such as Ultraviolet light and Infra Red. These lights are then evaluated by the OSID receiver. These high power emitters are a perfect choice for applications with high temperature and also facilitates longer monitoring distances.
Features & Benefits:- Simple & easy --> low installation costs
- High tolerance to vibration, object intrusion and strong airflow
- Reliable distinction between real smoke and other disturbing influences such as dust, steam, birds and insects and much more
- For application with high temperature changes
- High tolerance to false alarms
- Simple DIP switch configuration
- Automatic commissioning
- Three selectable alarm thresholds
- Wired and battery powered transmitter/emitter available
- 3D volumetric coverage
- EN 54-12
Others
- Maximum Operating Humidity
- 95 Percentage
- Maximum Trouble Current
- 2 ampere
- Minimum Operating Humidity
- 10 Percentage
- Alarm Contact Ratings
- 2 A @ 30 voltage direct current
- Maximum Beam Distance
- 150 metre
- 492 foot
- Sensitivity
- 20 (Low) Percentage
- 35 (Medium) Percentage
- 50 (High) Percentage
- 65 (Industrial Mode) Percentage
Others
- Maximum Operating Humidity
- 95 Percentage
- Maximum Trouble Current
- 2 ampere
- Minimum Operating Humidity
- 10 Percentage
- Alarm Contact Ratings
- 2 A @ 30 voltage direct current
- Maximum Beam Distance
- 150 metre
- 492 foot
- Sensitivity
- 20 (Low) Percentage
- 35 (Medium) Percentage
- 50 (High) Percentage
- 65 (Industrial Mode) Percentage
- Maximum Operating Humidity : 95 Percentage
- Maximum Trouble Current : 2 ampere
- Minimum Operating Humidity : 10 Percentage
- Alarm Contact Ratings : 2 A @ 30 voltage direct current
- Maximum Beam Distance : 150 metre|492 foot
- Sensitivity : 20 (Low) Percentage|35 (Medium) Percentage|50 (High) Percentage|65 (Industrial Mode) Percentage
Others
Reference Guides
Data Sheet
Please Sign In to view part numbers available for purchase based on your account