/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    HD and HO Series RH Sensor

    HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions.

    Overview

    HD and HO Series deluxe humidity transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof – the most rugged sensor available. All deluxe HD and HO models come with a standard five-year warranty.

    Features & Benefits:
    • Sensor element
    • Easy servicing
    • Accuracy Fully
    • Potted circuitry
    • Field replaceable
    • Flexibility
    Certifications:
    • EMC Conformance
    • CE
    • RoHS2
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Includes
      • Self-Tapping Screws

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Includes
      • Self-Tapping Screws
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Includes : Self-Tapping Screws
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime