Temperature & Humidity Transmitters
HED Duct Humidity Sensor
HED Series duct mount humidity sensors offers high performance in an easy to install housing at an affordable price. This thin-film capacitive sensors provides high accuracy and performance, great long-term stability, & full recovery from saturation.
HED Standard series duct mount humidity sensors offers high performance in an easy to install housing at an affordable price. This thin-film capacitive sensors provides high accuracy and performance, great long-term stability, & full recovery from saturation. Temperature sensing options are also available.
The duct-mounted HED includes a rugged all plastic housing with a tool-less gasketed entry lid, large cage clamp terminal blocks, and sturdy ABS material. All standard models are come with a standard one-year warranty.
Features & Benefits:- Easy hook-up
- RH & temperature
- Tool-less gasketed entry lid
- Circuitry is embedded in the probe for durability and protection
- Digitally profiled thin-film capacitive, non-removable RH element
- 2-wire, not polarity sensitive
- CE Certified
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Mounting Type
- Duct
- Number of Wiring Terminals
- 2
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Mounting Type
- Duct
- Number of Wiring Terminals
- 2
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Mounting Type : Duct
- Number of Wiring Terminals : 2