Temperature & Humidity Transmitters
HTRC Series Room Humidity/ Temperature Transmitter
Greystone Energy System HTRC series are the Humidity/Temperature transmitter which incorporates two sensors in one attractive wall mount enclosure for the most efficient environmental monitoring and control system.
Greystone Energy System HTRC series are the Humidity/Temperature transmitter which incorporates two sensors in one attractive wall mount enclosure for the most efficient environmental monitoring and control system. It uses a field-proven RH sensor to monitor relative humidity and a curve matched thermistor to measure temperature and provides two analog outputs of either 4-20 mA, 0-5Vdc or 0-10 VDC.
Features & Benefits:- Highly stable RH sensor element
- Choice of precision temperature sensors
- LCD display available
- Optional override, set-point & fan speed control
- Field selectable outputs
- RoHS Compliant
- CE
Others
- Supply Voltage
- 24 VAC/VDC
- Maximum Measured Humidity
- 100 %
- Overall Height
- 119 mm
- Minimum Measured Temperature
- 0 ˚C
- Overall Width
- 84 mm
- Maximum Measured Temperature
- 50 ˚C
- Temperature Sensor Accuracy
- ±0.2 ˚C
- Minimum Measured Humidity
- 0 %
- Display Type
- LCD
- Number of Wiring Terminals
- 12
- Humidity Sensor Accuracy
- 5 %
- 5 %
- Regulatory Approvals
- RoHS; CE
- Mounting Type
- Wall Mount
- Humidity Sensor Element
- Thermoset Polymer Based Capacitive
Others
- Supply Voltage
- 24 VAC/VDC
- Maximum Measured Humidity
- 100 %
- Overall Height
- 119 mm
- Minimum Measured Temperature
- 0 ˚C
- Overall Width
- 84 mm
- Maximum Measured Temperature
- 50 ˚C
- Temperature Sensor Accuracy
- ±0.2 ˚C
- Minimum Measured Humidity
- 0 %
- Display Type
- LCD
- Number of Wiring Terminals
- 12
- Humidity Sensor Accuracy
- 5 %
- 5 %
- Regulatory Approvals
- RoHS; CE
- Mounting Type
- Wall Mount
- Humidity Sensor Element
- Thermoset Polymer Based Capacitive
- Supply Voltage : 24 VAC/VDC
- Maximum Measured Humidity : 100 %
- Overall Height : 119 mm
- Minimum Measured Temperature : 0 ˚C
- Overall Width : 84 mm
- Maximum Measured Temperature : 50 ˚C
- Temperature Sensor Accuracy : ±0.2 ˚C
- Minimum Measured Humidity : 0 %
- Display Type : LCD
- Number of Wiring Terminals : 12
- Humidity Sensor Accuracy : 5 %|5 %
- Regulatory Approvals : RoHS; CE
- Mounting Type : Wall Mount
- Humidity Sensor Element : Thermoset Polymer Based Capacitive