Temperature & Humidity Transmitters
LoRaWAN Temperature Probe Sensor
The R718CT is a wireless thermocouple sensor. It is used to detect temperature of the object and medium which thermocouple is contacted.
The R718CT is a temperature probe used to detect temperature in hard to reach locations such as discharge air temperature, freezer temperature, water pipe temperature and other general uses where a probe is need to sense a temperature…
Features & Benefits:- Integrates with Honeywell Remote Building Manager
- Thermocouple detection
- External thermocouple sensor protection grade: Type T thermocouple IP67
- Improved power management for longer battery life
- Frequency hopping spread spectrum (FHSS)
- LoRaWAN Class A Compatible