/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    PRT Insertion Temperature Sensor

    The PRT Insertion Temperature Sensor is for accurate measurement of temperature and may be used for both duct or immersion purposes.

    Overview

    PRT Insertion Temperature Sensor is for accurate measurement of temperature and for both duct and immersion purposes. It has a 6 mm diameter stainless steel probe which is suitable for retrofit immersion applications and will fit existing pockets. Brass and stainless steel pockets are available. A foam gasket is fitted, and an adjustable depth flange option is available for its use as a duct sensor, enabling the insertion depth to be adjusted.

    Features & Benefits:
    • PT100 accuracy
    • Simple 2 wire connection
    • 3 different temperature versions
    • Stainless steel probes (short and long)
    • IP67 housing
    • Head mounted electronics
    • M20 conduit entry with M16 cable gland
    • Suitable for retrofit
    • Universal fitting kit available
    Specifications

    Others

    • Maximum Measured Humidity
      • 90 Percentage
    • Overall Width
      • 207 Millimeter-PRD
    • Minimum Measured Temperature
      • -10 coulomb
    • Minimum Measured Humidity
      • 0 Percentage
    • Maximum Operating Ambient Temperature
      • 50 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • -40 Degrees Celsius
    • Maximum Measured Temperature
      • 40 coulomb
    • Overall Height
      • 94 Millimeter-PRD
    • Supply Voltage
      • 24

    Others

    • Maximum Measured Humidity
      • 90 Percentage
    • Overall Width
      • 207 Millimeter-PRD
    • Minimum Measured Temperature
      • -10 coulomb
    • Minimum Measured Humidity
      • 0 Percentage
    • Maximum Operating Ambient Temperature
      • 50 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • -40 Degrees Celsius
    • Maximum Measured Temperature
      • 40 coulomb
    • Overall Height
      • 94 Millimeter-PRD
    • Supply Voltage
      • 24
    • Maximum Measured Humidity : 90 Percentage
    • Overall Width : 207 Millimeter-PRD
    • Minimum Measured Temperature : -10 coulomb
    • Minimum Measured Humidity : 0 Percentage
    • Maximum Operating Ambient Temperature : 50 Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 Degrees Celsius
    • Maximum Measured Temperature : 40 coulomb
    • Overall Height : 94 Millimeter-PRD
    • Supply Voltage : 24
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime