/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    RHPLC Humidity and Temperature Transmitter

    The Series RHPLC Wall Mount Humidity and Temperature Transmitter is a compact economical sensor for the building automation marketspace.

    Overview

    The Series RHPLC Wall Mount Humidity and Temperature Transmitter is a compact economical sensor for the building automation marketspace. The stylish housing is well vented to provide air flow across the sensor to improve measurement accuracy. Each unit utilizes a capacitive polymer sensing element to deliver a proportional analog output.

    A combination humidity and temperature model can be configured with current, voltage, RTD, or thermistor output. A wide selection of passive RTD or thermistor sensors are available in this series.

    Features & Benefits:
    • 2% or 3% accuracy models
    • Humidity only or temperature and humidity combo
    • Wide selection of passive thermistor or RTD temperature sensors
    Certifications:
    • CE
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Mounting Type
      • Wall

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Mounting Type
      • Wall
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Mounting Type : Wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime