Temperature & Humidity Transmitters
SFV Series Temperature Transmitter
The SFV Series Temperature Transmitters have been designed to be used in HVAC systems to measure duct or water temperature where high accuracy is needed.
The SFV Series Temperature Transmitters have been designed to be used in HVAC systems to measure duct or water temperature where high accuracy is needed. These temperature transmitters are suitable for use in all systems capable of accepting 0 to 10 VDC inputs.
Features & Benefits:- Same look and feel as standard sensors
- Various sensing ranges
- High accuracy
- EN 60529
Others
- Minimum Operating Ambient Temperature
- 0
- Maximum Operating Ambient Temperature
- 100
- Number of Wiring Terminals
- 3
- Mounting Type
- Strap on Pipe
- Strap on Pipe
Others
- Minimum Operating Ambient Temperature
- 0
- Maximum Operating Ambient Temperature
- 100
- Number of Wiring Terminals
- 3
- Mounting Type
- Strap on Pipe
- Strap on Pipe
- Minimum Operating Ambient Temperature : 0
- Maximum Operating Ambient Temperature : 100
- Number of Wiring Terminals : 3
- Mounting Type : Strap on Pipe|Strap on Pipe