/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    ACI Thermistor

    ACI Thermistor Outside Air Series features a weather proof European Style Plastic enclosure with twist cover and water tight cord grip fitting to eliminate the effects of moisture upon the sensors to increase the thermal response time .

    Overview

    ACI Thermistor Outside Air Series features a weather proof European Style Plastic enclosure with twist cover and water tight cord grip fitting. The sensing element contains two, 14 inch 22 AWG Etched Teflon colored lead wires to differentiate the many different sensor types. All sensors in this series are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors as well as to increase the thermal response time using our high quality, thermally conductive epoxy. The outside air sensor is a single point sensor designed to be mounted under an eave or on the North side of a building in a shaded location. The sensing tube pointed must be pointed downward to prevent any water or ice from settling in the sensing tube. Optional NEMA 4X “-4X” or NEMA 3R rated “-BB” cast Aluminum enclosure and NIST Certifcates are available as specifed in the ordering grid on the back of the product data sheet. For Applications in which the sensor must be mounted in direct sunlight, please see the Sun Shield data sheet which will allow you to order a Temperature or Temperature/Humidity Combination sensor.

    Features & Benefits:
    • Weather proof European Style Plastic enclosure
    • Double encapsulation
    • Designed to be mounted under an eave or on the North side of a building in a shaded location
    • 5 Years Warranty
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Maximum Operating Ambient Temperature
      • 158 degree Fahrenheit
      • 70 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Number of Wiring Terminals
      • 2
    • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Number of Wiring Terminals : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime