/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    BACnet® Refrigeration Case Controller

    BACnet Refrigeration Case Controller is open Architecture refrigeration technology designed to give you the freedom of choice you expect

    Overview

    The rcc-1081 is a BACnet application specific controller providing comprehensive, state-of-the-art, refrigeration control for display cases, cold rooms and freezers. The rcc-1081 case controller manages all case functions including lights, fans, defrost, anti-sweat heaters, cleaning shutdown, night blind setback and dual temp switchover in all types of mechanical systems. When used in Direct Expansion (DX) systems, the rcc-1081 will also manage Electronic Expansion Valve (EEV) superheat optimization assuring maximum coil energy efficiency is achieved. And because the rcc.1081 is capable of handling all these advanced control functions entirely on its own, reliance on a centralized controller is not necessary for fail-safe system operation.

    The rcc-1081 case/circuit controller will give you the open, flexible and efficient refrigeration control you need to lower your total energy costs and improve your overall system performance.

    Features & Benefits:
    • BACnet MS/TP Communication protocol
    • Easy integration with other equipment
    • Works with stepper motor and pulse width modulation type Electronic Expansion Valves
    • Removable Terminal Connectors
    • Open door detection with Alarm Output
    • User Defined Remote I/O Points
    • Secondary Loop Fluid Valve Control
    Certifications:
    • UL 873
    • FCC, Part 15, Class A
    • Industry Canada ICES-003, Class A
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime