Temperature Sensors
Duct Temperature Sensor
LF20 Duct Temperature Sensors are designed for duct mounting and useful for in ventilating and air conditioning systems to measure discharge, return, or outside air temperature.
The LF20 Duct Temperature Sensors are used in ventilating and air conditioning systems to measure discharge, return, or outside air temperature. They are designed for duct mounting. The sensors are suitable for use in systems using Pt 100, Ni 1000, Pt 1000, NTC 10k, or NTC 20k temperature sensing elements
Features & Benefits:- Pt 100, Ni 1000, NTC 10k, NTC 20k temperature sensing element
- Wide sensing range
- High accuracy
- EN0B-0723GE51 R0616
Others
- Number of Wiring Terminals
- 2
Others
- Number of Wiring Terminals
- 2
- Number of Wiring Terminals : 2