Temperature Sensors
Immersion and Air-Duct Temperature Sensors
Immersion And Air-Duct Temperature Sensors are not polarized. Thus, connecting the wires in reverse will not result in any malfunction.
Immersion And Air-Duct Temperature Sensors can be employed for hot and cold water as well as for air-duct applications in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering potable water temperature.
Features & Benefits:- Pt 1000, NTC 10k, or NTC 20k temperature sensing element
- Wide sensing range
- High accuracy
- Choice of three different probe lengths: 65, 150, 300, and 400 mm
- Models available with either IP54 or IP65 rating
- Bayonet ¼ turn cover screws for fast installation
- External mounting holes, no need to remove cover
- Certified with EN0B-0724GE51 R1017.
Others
- Maximum Operating Ambient Temperature
- 150
- Minimum Operating Ambient Temperature
- -40
- Number of Wiring Terminals
- 2
- Mounting Type
- Duct + Well
- Duct + Well
Others
- Maximum Operating Ambient Temperature
- 150
- Minimum Operating Ambient Temperature
- -40
- Number of Wiring Terminals
- 2
- Mounting Type
- Duct + Well
- Duct + Well
- Maximum Operating Ambient Temperature : 150
- Minimum Operating Ambient Temperature : -40
- Number of Wiring Terminals : 2
- Mounting Type : Duct + Well|Duct + Well