Temperature Sensors
Immersion Series Thermistor
The Immersion Series Thermistors are a part of Automation Components Inc. by Honeywell.These thermistors are used for temperature detection in Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor and Chillers.
The Immersion series Thermistors by Automation Components Inc. are designed for temperature detection of Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor and Chillers. These temperature sensors are specially manufactured with double encapsulation process to eliminate the effects of moisture. In order to increase the response time these sensors come with high quality, thermally conductive epoxy. The “INW” version includes a standard ½” NPS Male process thread to be used with an optional machined thermowell or in an existing thermowell application.
Features & Benefits:- Negative temperature co-efficient temperature sensors
- Specially manufactured with double encapsulation process to eliminate the effects of moisture
- CE
- RoHS2
- WEEE
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Includes
- Standard 1/2 NPS Male INH
- Number of Wiring Terminals
- 2
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Includes
- Standard 1/2 NPS Male INH
- Number of Wiring Terminals
- 2
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Includes : Standard 1/2 NPS Male INH
- Number of Wiring Terminals : 2