Temperature Sensors
Outside Air Sensor w/BELL Enclosure
The TS-3200-DD-03-AA are used to monitor and control the building temperature. The single point outside temperature sensors have an output of 3K Ohms at 77°F (25°C).
The TS-3200-DD-03-AA are used to monitor and control the building temperature. The single point outside temperature sensors have an output of 3K Ohms at 77°F (25°C). These units may be used in indoor and outdoor applications in which the units must be mounted in a moisture or dust proof environment. The temperature sensors have an overall accuracy of ± 1.8°F (1.0°C) over the temperature range of 32 to 158°F (0 to70°C).
Features & Benefits:- Monitoring Outdoor Air Temperature
- Monitoring Cold Storage Facilities Air Temperature
- Monitoring Temperature in Applications where Wash downs may occur
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
Others
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit